We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV35Z86A

Multi-Phase Power Board

  • Power stage for motor control
  • Board to board connector for Multi-Phase Power Board Adapters
  • Wide voltage range
    • Supports 6V-50V external power input
    • Rated for 10A at 24V
  • Four output phases
    • Individually controllable
    • MIC4605 half bridge mosfet driver
    • Voltage feedback from each phase
  • User configurable virtual point
  • Two current sense channels
    • User configurable phase selection
    • Using MCP6021 Operational amplifiers
  • On-Board Peripherals
    • MCP9701 temperature sensor
    • Potentiometer
    • User LED and push button
    • Optional external PWM input
    • Optional HALL sensor input
  • Board identification in MPLAB X IDE
  • On-board Power Supplies 
    • MIC28512 5V 2A Synchronous buck regulator, steps down input voltage
    • MCP1754 3.3V 150 mA LDO to power connected adapter, peripherals and I/O
    • MCP1661 12V 200 mA PWM Boost Regulator powering the MOSFET drivers

Overview


The Multi-Phase Power Board is a driver board designed for 3-phase BLDC motors with or without Hall sensors. The board supports up to 4 individual phases making it well suited for stepper motors as well.

The Multi-Phase Power Board is fully supported by MCC Melody and MPLAB and software drivers for sinusoidal and trapezoidal BLDC with and without Hall Sensors are available for select microcontrollers.

The Multi-Phases Power Board needs a Curiosity Nano development board and an adapter board. 

A full solution for the AVR16EB32 requires the following three development kits:

Package Contents
  • Multi-Phases Power Board

Documentation


Title
Document Id
Multi-Phase Power Board Hardware User Guide PDF | HTML f4338eb4-23a0-4e93-9e27-840dda10eab0
Multi-Phase Power Board Schematics Download fc7a5aed-f220-4626-b318-3febad25f1b2
Multi-Phase Power Board Altium Project Download 479b65dc-2397-40ae-bbfb-44c1dae3e224
Multi-Phase Power Board Design Documentation Download 57c7aad5-a3d8-4a61-827d-97a9b5fb2575