We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV35F40A

PIC16F15276 CURIOSITY NANO EVALUATION KIT


  • PIC16F15276 Microcontroller
    • One Yellow User LED
    • One Mechanical User Switch
  • On-Board Debugger:
    • Board identification in MPLAB® X IDE
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • One debug GPIO channel (DGI GPIO)
  • USB Powered
  • Adjustable Target Voltage:
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8-5.1V output voltage (limited by USB input voltage)
    • 500 mA maximum output current (limited by ambient temperature and output voltage)



Overview


Take your next idea to market with a development board that you can keep in your pocket. With full programming and debugging capabilities, the PIC16F15276 Curiosity Nano Evaluation Kit offers complete support for your next design.

With the award-winning MPLAB X integrated development platform and MPLAB Code Configurator (MCC), the kit provides access to the Intelligent analog and Core Independent Peripherals on the PIC16F15276. MCC is a free, graphical programming tool to configure the rich set of peripherals and functions specific for your application.

Package Contents
  • PIC16F15276 Curiosity Nano evaluation board
  • Two 100mil, 1x24 pin header strips

Documentation


Title
Document Id
PIC16F15276 Curiosity Nano Altium Project Download 6bfbf99f-aff9-4de9-b300-b994e5bd3771
PIC16F15276 Curiosity Nano Design Documentation Download 7c0d040a-abfe-46a0-ac8f-61513e5bdee7
PIC16F15276 Curiosity Nano Schematics Download bed76ebd-61ed-4ce0-b6d6-9913cefefbe5
PIC16F15276 Curiosity Nano Hardware User Guide Download 4d493c3e-9c37-45dd-8a5b-df92ae92009b