We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV14T68A

ATA5831-XPRO


  • UHF transceiver supports 3 bands with a single crystal: 310-318 MHz, 418-477 MHz and 868-956 MHz (ASK, FSK and GFSK modulations)
  • AVR® microcontroller core with 20Kbyte of user flash, 1Kbyte SRAM and 24Kbyte RF library in firmware (ROM)
  • Integrated SPDT switch allows for one antenna to be used for both transmitting and receiving
  • 2 status LEDS
  • XPRO compatible header

Overview


The ATA5831-XPRO (EV14T68A) radio frequency (RF) transceiver board includes the ATA5831 device, which incorporates a UHF transceiver radio, single pole, double throw (SPDT) switch and AVR® microcontroller core into a single IC device.

Package Contents
  • One ultra high frequency (UHF) sub-miniature A (SMA) whip antenna

Documentation


Title
Document Id
ATA5831-XPRO Design Files Download cd1459f5-7961-447e-a9fb-065cf1213aad
ATA5831-XPRO Material Compliance Documentation Download c97e5dae-2a06-4db1-82e6-31a27fe9e9b3
ATA5831-XPRO Regulatory Approval Documentation Download 691dd05d-8a3c-47bd-b701-7ea13b593f42