We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV06Z22A

ATAB5702A-V2.3B


  • UHF transmitter supports 3 bands with a single crystal: 310-318 MHz, 418-477 MHz and 868-956 MHz (ASK, FSK and GFSK modulations)
  • 3D LF receiver frequency range: 100 to 150kHz
  • AVR® microcontroller core with 32Kbyte of user flash, 1Kbyte SRAM and 32Kbyte RF library and immobilizer stack in firmware (ROM)
  • 128-bit AES hardware crypto unit
  • Open PEPS/RKE (AVR411) and Open Immobilizer Protocol (OIP) available
  • 3 push button inputs
  • 2 XPRO compatible headers for additional plug-in boards

Overview


The ATAB5702A-V2.3B (EV06Z22A) passive entry/passive start (PEPS) transmitter board includes the ATA5702 device, which incorporates the 3D low frequency (LF) wake up for PEPS and 3D immobilizer (IMMO) along with an radio frequency (RF) transmitter and AVR® microcontroller core into a single IC device.

Can be used for any application requiring accurate localization (+/- 5cm) of an object with range up to 10 meters; for example, asset tracking, access control systems, etc.

Package Contents

CR2032 lithium battery required for the fob operation is NOT supplied with the kit.

Documentation


Title
Document Id
ATAB5702A-V2.3B Design Files Download 1649093d-e8a5-45ca-ae3b-f3677923d5a1
ATAB5702A-V2.3B Material Compliance Documentation Download 4011d6ce-fc66-4f4b-a1b1-fb030bc14e2a
ATAB5702A-V2.3B Regulatory Approval Documentation Download 67bd0902-3ceb-4371-9e43-9977c941e361