Part Number: ATSAML22-XPRO-B

SAM L22 XPLAINED PRO EVALUATION KIT

  • ATSAML22N18A microcontroller
  • ARM® Cortex®-M0+ based microcontroller
  • Segment LCD connector
  • Touch Segment LCD display is included in this kit
  • One mechanical reset button
  • One mechanical button for generic user input or tamper simulation
  • One yellow user LED
  • One QTouch button
  • Backup system with Super Capacitor
  • ATECC508A Crypto Authentication device
  • 32.768kHz crystal
  • USB interface, device mode
  • LDO/Buck regulator mode
  • Three Xplained Pro extension headers
  • Embedded Debugger
    • Auto-ID for board identification 
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming and debugging, including power measurement
    • Data Gateway Interface: SPI, I2C, 4 GPIOs
    • Virtual COM port (CDC).
  • Embedded current measurement circuitry, with Data Visualizer support for data visualization
  • USB powered

Overview


The SAM L22 Xplained Pro evaluation kit is driven by the ultra-low power SAM L22 ARM® Cortex®-M0+ microcontroller . This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Other extension boards to the SAM L22 Xplained Pro can be purchased individually.

Related Boards

Development boards with expanded options or features and that support similar set of applications as PIC32CM Lx and SAML1x/L2x MCUs include:

Package Contents
  • SAM L22 Xplained Pro Evaluation Kit
  • Touch Segment LCD1 Xplained Pro Extension Kit

Documentation


Title
Document Id
Atmel SAM L22 Xplained Pro User Guide Download e0ae6f20-6d61-442f-a027-98245e86a7c8
SAM L22 Xplained Pro Design Documentation Download 90f0f23d-bcf0-47d0-a2de-04a1c589b65c
TSLCD1 Xplained Pro Design Documentation Download 2f560a0e-3f49-426d-bc36-6b2f98254892
Touch SLCD1 Xplained Pro Download 9e710831-b2d2-4607-a160-6b73302b0abf
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1

Software


Title
Date
SD Card USB Data Logger Application on SAM L22 Xplained Pro Evaluation Kit using MPLAB Harmony v3 04 Sep 2022 Link
More application demos on SAM L22 Xplained Pro Evaluation Kit and other Development Boards/Kits having the same part number (ATSAML22N18A) 25 Mar 2022 Link