Part Number: EPD Xplained Pro

EPD XPLAINED PRO


  • Supports driving Pervasive Displays 1.44", 2" and 2.7" EPD panels
  • On-board 8M bits serial Flash memory and temperature sensor
  • On-board LDO voltage regulator to 3V for EPD operation
  • Open documentation, driving waveform for EPD panel
  • Atmel Studio - Atmel Software Framework (ASF) project source code provided
  • Xplained Pro hardware identification system

Overview


The EPD Xplained Pro, from Pervasive Displays, is an extension kit for the Xplained Pro evaluation platform and is designed to kick-start e-Paper display (EPD) development using microcontrollers.

Package Contents

N/A