Part Number: ATSAMA5D4-XULT

SAMA5D4 XPLAINED ULTRA


  • SAMA5D44-CU running at up to 600MHz
  • 512MBytes DDR2
  • 512MBytes SLC NAND Flash
  • 1x SD/eMMC and 1x MicroSD slots
  • LCD connectors compatible with PDA4301
  • HDMI connector
  • KSZ8081 Ethernet 10/100 PHY and connector
  • Three USB connectors (2 Host + 1 Device)
  • Expansions headers, Arduino DUE, 3.3v Uno R2 & R3, and Mega R3 shield compatible
  • Power measurement straps
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The SAMA5D4 Xplained Ultra is a member of Xplained fast prototyping and evaluation platforms. The board is based on the SAMA5D4 microprocessor and comes with a rich set of ready-to-use connectivity, an LCD and HDMI interface, an embedded debug interface unit, as well as storage peripherals and expansion headers for easy customization. A Linux distribution and software package gets you evaluating fast. A USB device connector can be used to power the board as well as to program and debug it.

Documentation


Title
Document Id
SAMA5D4-XULT Design and Manufacturing Files Read Me Download fd63b725-cb13-4ab7-9d97-a96e4c383c81
SAMA5D4-XULT Design and Manufacturing Files Download 94bcf4e6-6487-46b7-88c9-9d5a73804546
SAMA5D4 Xplained Ultra User Guide Download 1f762e2f-d2d3-4379-b34b-8807c7217b54
ATWILC3000 Linux Platform Porting Guide Using SAMA5D4 Xplained Board Download 1313f5d7-42c8-486b-858a-91416b30221b

Application Notes


Title
Date
Document Category
Using Display Module TM7000 on SAMA5D4 Xplained Ultra Board 10 Dec 2016 Link Application Notes