We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAMA5D2C-XULT

ATSAMA5D2C-XULT

Overview

The SAMA5D2 Xplained Ultra is a fast prototyping and evaluation platform for the SAMA5D2 series of microprocessors (MPUs). The board includes eMMC and DDR3 memories as well as a rich set of connectivity options. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as the Class D amplifier or the capacitive touch controller (PTC). A Linux distribution and software package allows you to easily get started with your development.

  • Based on the ATSAMA5D27C-CU
  • x2 DDR3L 2Gb (16-bit data access)
  • x1 eMMC 4GB
  • x1 Serial data QSPI Flash
  • x1 Serial EEPROM + Ethernet Mac address
  • x1 Ethernet 10/100 Port featuring the KSZ8081 Ethernet PHY
  • x2 USB Ports
  • x1 HSIC (Consider using with EVB-LAN7850 for HSIC to Gigabit Ethernet)
  • Arduino DUE, 3.3v Uno R2 & R3, and Mega R3 shield compatible
  • 6-layer PCB

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
SAMA5D2C-XULT Board Design Files Board Design Files Download
SAMA5D2C-XULT Board Design Files Readme Board Design Files Download
SAMA5D2C-XULT User's Guide User Guide Download