We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AT91SAM-ICE

SAM-ICE


  • J-Link compatible mode
  • RDI compliant
  • No power supply required (powered through USB port)
  • Auto speed recognition
  • Monitors JTAG signals, measures target voltage
  • GDB server support

Overview


The SAM-ICE catalog part number (CPN) is now End of Life (EOL) and can no longer be offered.

For MPU and SAM developers, SAM-ICE has been replaced by the J-32 Debug Probe (DV164232)

Alternatively, SAM developers can use either Atmel ICE (ATATMEL-ICE) or MPLAB ICD 4 (DV164045).

SAM-ICE is a JTAG emulator designed for SAMA5, SAM3, SAM4, SAM7 and SAM9 ARM® core-based MCUs and MPUs, including Thumb mode. It supports download speeds up to 720K Bytes per second and maximum JTAG speeds up to 12 MHZ. It also supports Serial Wire Debug (SWD) and Serial Wire Viewer (SWV) from SAM-ICE hardware V6.

 

Documentation


Title
Document Id
SAM-ICE User Guide Download f3a50df8-2ba1-495e-bd5b-5fd8f64a4fc4

Application Notes


Title
Date
Document Category
AVR2033: SAM-ICE Adapter - Hardware User Manual 10 Dec 2016 Link Application Notes