Part Number: ATSAMA5D27-SOM1-EK1

SAMA5D27-SOM1-EK1


 

  • ATSAMA5D27-SOM1 module:
    • ATSAMA5D27C-D1G SiP - featuring a ATSAMA5D27C Cortex-A5 MPU running up to 500 MHz and embedding a 1Gb (128 MB) DDR2 DRAM
    • MIC2800-G4JYML Power Management IC (PMIC) providing 3 power rails for the CPU, VDD I/O and the SDRAM
    • SST26VF064B-104I/MF 64Mb Serial Quad I/O (QSPI) flash memory for boot code (Linux kernel or RTOS)
    • KSZ8081RNAIA 10Base-T/100Base-TX Ethernet PHY for wired Ethernet connection
    • 24AA02E48T-I/OT 2Kb Serial EEPROM with EUI-48 Note Identity for the Ethernet MAC address
  • 1x CryptoAuthentication™ device ATECC508 (populated but not provisioned)
  • USB: 1x USB host, 1x USB device, 1x USB HSIC (jumper not populated)
  • 1x Ethernet interface RJ45 connector
  • 1x CAN interface ATA6561
  • LCD RGB 24-bit interface (50-pin FPC connector)
  • Camera 12-bit interface (2x15 male connector)
  • 1x Standard SD card interface, 1x microSD card interface
  • 1x JLINK-OB and JLINK-CDC, x1 JTAG interface
  • 1x RGB (Red, Green, Blue) LED
  • 4x push button switches
  • 1x tamper connector
  • 1x PMOD connector
  • 2x mikroBUS™ connector
  • Power from USB A and USB JLINK-OB
  • Power saving: SuperCap
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The ATSAMA5D27-SOM1-EK1 is a fast prototyping and evaluation platform for the SAMA5D2 based System in Packages (SiPs) and the SAMA5D27-SOM1 (SAMA5D27 System On Module). The kit comprises a baseboard with a soldered ATSAMA5D27-SOM1 module. The module features an ATSAMA5D27C-D1G-CU SIP embedding a 1-Gbit (128 MB) DDR2 DRAM.  The SOM integrates a Power Management IC (PMIC), a QSPI memory, a 10/100 Mbps Ethernet PHY and a serial EEPROM with a MAC address. 128 GPIO pins are provided by the SOM for general use in the system. The board features a wide range of peripherals, as well as a user interface and expansion options, including two mikroBUS™ click interface headers to support MIKROE Click boards™ and one PMOD™ interface. Linux distribution and software package allows you to easily get started with your development.

Learn more how to add a WiFi connection to the ATSAMA5D27-SOM1-EK1.

Get started with AWS IoT here.

Documentation


Title
Document Id
SAMA5D2 MPU SiP with up to 1Gbit DDR2 or 2Gbit LPDDR2 PDF | HTML 49524573-096c-476e-af9b-509c290a6f27
SAMA5D27-SOM1-EK1 Design and Manufacturing Files Download 6cf366da-e050-44d5-9462-adfec4739131
SST26VF064B / SST26VF064BA 2.5V/3.0V 64 Mbit Serial Quad I/O (SQI) Flash Memory Download 07634573-6cb1-42a9-b14c-7eb4d3005461
24AA02EXX/24AA025EXX/2K I2C Serial EEPROMs with EUI-48 or EUI-64 Node Identity Download 4994c93e-3e28-480e-9243-282033290ec9
MIC2800 Digital Power Management IC 2MHz, 600mA DC/DC w/Dual 300mA/300mA Download fd7c2c84-60de-4a19-848b-c6554ae8b94b
KSZ8081RNA/RND - 10Base-T/100Base-TX PHY with RMII Support Download 0a0a57c1-6bf7-48da-9d85-4bedfe9e2d4b
SAMA5D27 SOM1 Kit1 User's Guide PDF | HTML 147ee3d4-1582-4f44-9332-fd8007d2deb7

Application Notes


Title
Date
Document Category
System-On-Module (SOM) Assembly and Storage Guidelines 29 Jul 2024 Link Application Notes

Software


Title
Date
Developer Help(Training Modules) 23 Jul 2024 Link

Additional Resources


Firmware/Software

To get started with software development, please visit: http://www.at91.com/linux4sam/bin/view/Linux4SAM/Sama5d27Som1EKMainPage#Demo_archives