Part Number: SW006021-FS

MPLAB XC8 PRO FUNCTIONAL SAFETY COMPILER LICENSE


  • TÜV SÜD certified MPLAB XC Compiler functional safety licenses
  • Support for 8-bit PIC and AVR MCUs
  • Maximizes code optimizations to reduce code size and make it more efficient
  • Satisfies requirements specified in ISO 26262, IEC 61508, IEC 62304 and IEC 60730
  • Satisfies requirements specified in EN 50128 (Railway applications) starting with MPLAB XC8 functional safety compiler version 2.39 and later
  • Includes all documentation and reports to fully qualify your development environment as a downloadable zip file in your account

Overview


Ease the burden of your functional safety qualification with the MPLAB XC8 Functional Safety Compiler License - a TÜV SÜD certified compiler package that supports 8-bit PIC® and AVR® microcontrollers. This compiler license has been certified in accordance with the following functional safety standards:

  • ISO 26262
  • IEC 61508
  • IEC 62304
  • IEC 60730
  • EN 50128 starting with MPLAB XC8 functional safety compiler version 2.39 and later

A downloadable zip file is included with purchase that contains all the documentation and reports needed for a fully qualified development environment, including the TÜV SÜD certificates.

Learn more about Microchip's Functional Safety solutions here.

For a 15-day evaluation license* on any version of MPLAB XC Functional Safety license, please email: SW.Licensing@microchip.com

*Note- This evaluation license does not include certification or documentation

License Specifics

The license that comes with this package is perpetual, allowing for any MPLAB XC8 functional safety compiler version to be unlocked. The latest version of functional safety compiler can be found on the MPLAB XC Compilers., under the "Functional Safety Compiler Downloads" tab. Older functional safety compiler versions can be found on our Downloads Archive page. Along with the perpetual license, the reports, documentation and TÜV SÜD certificate for one functional safety compiler version will be chosen from a drop-down menu. The documentation can be chosen upon activation of the license from inside the mySoftware section of your myMicrochip or My Software Products of your microchipDIRECT account after purchase.

Purchasing Additional Reports:
If you update to a different MPLAB XC Functional Compiler version after your initial purchase and need the documentation associated with it, you may purchase them individually (as reports are available). To purchase individual documentation:

  • Buy an MPLAB XC Functional Safety Documentation Package
  • After purchase, a drop-down menu will appear inside the mySoftware section of your myMicrochip or My Software Products section of your microchipDIRECT account
  • Choose the documentation package for the version of compiler you need (only one can be chosen)
  • Click on Download to receive your documents

Maintaining MPLAB XC Functional Safety Compliance:

  • What has been certified is the process used to develop our MPLAB XC compilers
  • Our executables are controlled and the version always ends in a "9" - developed using the certified process
  • Any changes to the executable invalidates the certification
  • The data is not controlled, so that device support can be added through device file packs (DFPs), which means device support can be added to MPLAB XC functional safety compilers without breaking compliance
Package Contents

Hard copy available:

  • License key with activation instructions

Upon activation, downloadable documentation includes:

  • TÜV SÜD certificates
  • Functional safety manual
  • Safety plan
  • Tools classification and qualification reports for MPLAB XC Compilers
  • Tools classification reports for MPLAB X IDE and MPLAB debuggers
System Requirements

MPLAB XC8 functional safety compiler version 2.19 and later

These licenses will work with any version of MPLAB X IDE, however only MPLAB X IDE version 5.25 and later has classification documentation.

Node Locked License does not support Virtual Machines.

Only Network Server and Site licenses support virtual machines with a VM-addon license.