Part Number: DV164045

MPLAB® ICD 4 In-Circuit Debugger


Full-Speed Real-Time Emulation
  • Designed to support high-speed processors running at maximum speeds
  • Debug applications on your own hardware in real time 

Ruggedized Interface

  • Protection circuitries are added to the probe drivers to guard from power surges from the target
  • VDD and VPP voltage monitors protect against overvoltage conditions/all lines have over-current protection
  • Safely power up to 1A with an optional power supply

Microchip Standard Connectivity Plus JTAG

  • Comes with a standard Microchip debugging connector and has the option to use JTAG

Compatibility

  • Supports all MPLAB ICD 3 headers

Portable, USB-Powered and RoHS-compliant

  • Housed in a durable, black case with a brushed aluminum top and accented with an LED strip to indicate debugging status
  • Powered by a USB port, no external power required
  • CE- and RoHS-compliant

Wide Voltage Emulation

  • Supports target supply voltages from 1.20V to 5.5V

High-Speed Programming

  • Quick firmware reload for fast debugging/in-circuit re-programming
  • Includes programmable adjustment of debugging speed for optimized programming

Test Interface Module

  • Includes a loopback module to test debugging port and cable

Ease of Maintenance and Feature Upgrade

  • Add new device support and features by installing the latest version of MPLAB X IDE, which is available as a free download at www.microchip.com/mplabx
  • Field-upgradeable through an MPLAB X IDE firmware download

Cost Effective

  • Features and performance at a fraction of the cost of comparable emulator systems

Powerful Debugging

  • High-powered debugging with MPLAB X IDE
  • Supports multiple breakpoints, stopwatch and source code file debugging
  • Selectable pull-up/pull-down option to the target interface in MPLAB X IDE’s editor for quick program modification/debug

Overview


Product is End of Life (EOL), please consider MPLAB® ICD 5 or MPLAB PICkit™ 5 for your design needs.

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® and SAM Microcontrollers (MCUs) and Microprocessors (MPUs), dsPIC® Digital Signal Controllers (DSCs), and CEC flash microcontrollers. This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It debugs and programs with the powerful yet easy-to-use graphical user interface of MPLAB X Integrated Development Environment (IDE). The MPLAB ICD 4 is connected to your PC using a high-speed USB 2.0 interface and is connected to the target with a debugging connector which is also compatible with the MPLAB ICD 3 or MPLAB REAL ICE™ In-Circuit Emulator systems. The MPLAB ICD 4 also works with JTAG interfaces.

The MPLAB ICD 4 In-Circuit Debugger/Programmer supports many, but not all, PIC MCUs and dsPIC DSCs at this time. The firmware is continually being upgraded to add support for new devices. To request priority device support or to report issues, email: ICD4_update@microchip.com

If you have MPLAB X IDE installed, you can browse to the “docs” folder under your MPLABX installation directory and open the file “Device Support.htm”. Alternatively, you can download it from the Documentation tab on the MPLAB X webpage.

Package Contents
  •  MPLAB ICD 4 In-Circuit Debugger
  • USB mini-B cable
  •  MPLAB ICD test interface module (AC164113)
  • Warranty card
System Requirements
  • MPLAB X IDE version 4.00 or later
  • Available USB port
  • Microsoft Windows® 7 or later, Mac OSX® and Linux® operating systems

Documentation


Title
Document Id
MPLAB ICD 4 In-Circuit Debugger User's Guide Download b25a52ed-d138-427d-9211-6b5d5f4244a2
MPLAB ICD 4 Quick Start Guide Download 209112a3-ba73-4a7d-8320-6dd422e8c2ea
MPLAB ICD 4 Sell Sheet Download 0afe9498-6060-42c2-a581-847ddd0c933c
SQTP File Format Specification Download e0514cca-572c-489c-886b-02c71e5c8cde
Uninstalling Incorrect USB Device Drivers Download 13024b7f-5891-4068-84b6-f22305188c8c