Part Number: MIKROE-3746

SECURE UDFN CLICK


    8-PAD UDFN Socket

    8 bit DIP Switch for selection of the I/O interface

    Default Power of 3.3V

    Jumper for selection of Parasitic power mode when in SWI mode

Overview


The MikroElektronica Secure UDFN click board is an 8-Pad UDFN socket board that works with Microchip Security Products including the ATECC608B, ATECC608A, ATSHA204A and all TrustFLEX and Trust&GO variants of those products.   The board has an onboard dip switch that allows selection of an I2C or SWI interface.  Through use of an onboard Jumper a parasitic power option is available when using the SWI interface.

More Information can be found on the MikroElektronica site.  Secure UDFN Click | Mikroe

Package Contents
  • 1 - Secure UDFN click Socket board
  • Crypto Authentication Sample Packs (Check with MikroE for details)

Silicon Products

Product
Title
Product
Title
ATECC608B Network and accessories secure authentication ATECC608B Network and accessories secure authentication
ATECC608B-TCSM Network and accessories secure authentication ATECC608B-TCSM Network and accessories secure authentication
ATECC608B-TNGTLS Pre-provisioned secure element for TLS system ATECC608B-TNGTLS Pre-provisioned secure element for TLS system
ATECC608B-TFLXTLS Pre-provisioned secure element for TLS system ATECC608B-TFLXTLS Pre-provisioned secure element for TLS system
ECC608-TFLXWPC Secure Element for Qi Wireless Charging WPC 1.3 compliant ECC608-TFLXWPC Secure Element for Qi Wireless Charging WPC 1.3 compliant