We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIKROE-3788

SECURE SOIC CLICK

Overview

The MikroElektronica Secure SOIC click board is an 8-pin SOIC socket board that works with Microchip Security Products including the ATECC608BATECC608AATSHA204A and all TrustFLEX and Trust&GO variants of those products.   The board has an onboard dip switch that allows selection of an I2C or SWI interface.  Through use of an onboard Jumper a parasitic power option is available when using the SWI interface.

More Information can be found on the MikroElektronica site.  Secure SOIC Click | Mikroe

  • 8-PIN SOIC Socket
  • 8 bit DIP Switch for selection of the I/O interface
  • Default Power of 3.3V
  • Jumper for selection of Parasitic power mode when in SWI mode
  • 1 - Secure SOIC Click Socket board
  • Crypto Authentication Sample Packs (Check with MikroE for details)

 

230920-SCG-PHOTO-MIKROE-3788-Angle-Transparent.png Secure-SOIC-click_Front.png

Cannot load image!

Live Chat

Need Help?

Privacy Policy