Part Number: SAMRH71F20-TFBGA-EK

SAMRH71F20 TFBGA EVALUATION KIT

SAMRH71F20x-HFB-HP Microcontroller

    On-Board Memories

    SST38VF6401 – 64 MB of PROM – 16 bits wide PROM

    On-Board Clock Management

    32.768 kHz crystal

    10 MHz oscillator

    Communication Interfaces

    UART emulation through USB interface

    Ethernet MAC with external IEEE® 802.3az 10Base-T/100Base-TX Ethernet RMII PHY (VSC8540/RT transceiver) and dedicated clock source

    CAN  Transceiver

    Embedded Debug Access

    External Debug Probe Connector

    PKoB4 Embedded Debugger Accessible through USB

    Extension Capability

    3x Headers Compatible with Xplained Extension Boards

    4x Connectors with Direct Access to the Processor Pins

    On-Board End User Interface

    One mechanical Reset button

    Three mechanical user push buttons

    Four user LEDs

    5V Power Supply

    USB-C® Connector

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The Microchip SAMRH71F20-TFBGA-EK Evaluation Kit is a hardware platform to evaluate the plastic version of the SAMRH71F20 microcontroller.
Supported by the MPLAB® HARMONY integrated development platform from Microchip, as well as other commercially available development environments, the Evaluation Kit provides easy access to the Microchip RadHard SAMRH71F20 microcontroller and its Aerospace-specific feature set, and explains how to integrate the device in a custom design.

Package Contents

SAMRH71F20 TFBGA Evaluation Board

USB cable

Documentation


Title
Document Id
SAMRH71F20 TFBGA625 EB User Guide Download 12437207-298b-428e-8339-2d18a2760b6a
SAMRH71F20 TFBGA625 EK Schematics Download c3cc75b1-2166-4820-b06e-31984d0b3a16
SAMRH71F20 TFBGA625 EK Altium Project Download a4f8e01c-300b-49a7-af16-369a2a1dff46
SAMRH71F20 TFBGA625 Schematic Symbol Download 5f3100ac-ff67-4312-acc3-c0b0ba4e8f5c
SAMRH71F20 TFBGA625 Footprint Download cb522439-8b5a-40a1-8097-5f79ded81b51

Application Notes


Title
Date
Document Category
Getting Started with the SAMRH71 Microcontroller 18 Mar 2020 Link Application Notes

Silicon Products

Product
Title
Product
Title
SAMRH71 Rad-Hard Arm® Cortex®-M7 Microprocessor SAMRH71 Rad-Hard Arm® Cortex®-M7 Microprocessor