MSCSM120AM03CT6LIAG | Microchip Technology

MSCSM120AM03CT6LIAG

Status: In Production
1200V, 2.5 mOhm, SP6LI, Phase Leg mSiC™ MOSFET Module

Overview

  • Configuration:Phase Leg
  • Silicon Type:SiC MOSFET
  • VDSS (V):1200
  • Current A (ampere):641
  • RDSon (mΩ) typ:2.5
  • Total Gate Charge (nC):2320
  • Rise Time tR ns (nanosecond):55
  • Fall Time tF ns (nanosecond):67
  • MaxOperatingJunctionTemp:175
  • PKG:SP6LI
Read more
  • Phase Leg
  • VDSS (V): 1200
  • RDSon (mR) typ: 2.5
  • Current (A) Tc=80C: 641
  • Silicon Type: SiC MOSFET
  • Package: SP6LI
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    mscsm120am03ct6liag-module
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase