Thermo K Click is a compact add-on board that serves as a thermocouple type-K probe interface for temperature measurement. This board features the MCP9600, a thermocouple EMF to temperature converter from Microchip. With the versatile type-K probe, this board enables precise temperature measurements of up to +480 °C. However, the capabilities don't stop there. This board can theoretically measure temperatures as high as +1372 °C by simply swapping to a different probe. This Click board™ makes the perfect solution for the development of hand-held measurement equipment, industrial equipment thermal management, petrochemical thermal management, and more.
Thermo K Click is supported by a mikroSDK compliant library, which includes functions that simplify software development. This Click board™ comes as a fully tested product, ready to be used on a system equipped with the mikroBUS™ socket.
To view this video, please click manage cookies below and accept functional cookies.