The following are key features of the LX7730-DB Daughter Board:
The LX7730-DB Daughter Board is a hardware platform intended to speed up the development process for the LX7730 radiation-hardened by design spacecraft telemetry manager.
The LX7730-DB Daughter Board contains a soldered in place ceramic-packaged LX7730LMFQ-ES, peripherals, and FMC connector to allow LX7720 functionality to be quickly evaluated with FPGA evaluation boards such as RTG4 FPGA DEV-KIT, RT PolarFire FPGA RTPF-DEV-KIT, PolarFire FPGA MPF300-EVAL-KIT, and SmartFusion2 SoC FPGA M2S150-ADV-DEV-KIT.
A linker board is included which connects the LX7730-DB's FMC connector to the 4 I/O headers on a SAMRH71F20-EK evaluation kit, a hardware platform used to evaluate the radiation-hardened by design SAMRH71F20, one of Microchip's family of high-reliability 32-bit Arm® Cortex®-M7 microcontrollers for space.
All the LX7730-DB's FMC connections are routed on the linker board to grouped 2-row headers. The 2-row headers allow easy link selection of parallel port, serial ports, ADC clock, reset input, and BLO comparator outputs to predefined SAMRH71F20 peripheral allocations. No connections are hard-wired. These peripheral allocations are selected by fitting shorting links to the appropriate headers. The shorting link headers also provide convenient points to wire the LX7730-DB into a different system or harness.
A granddaughter board is included which optionally plugs into the Daughter Board's analog signal input headers to provide a signal patching surface.
N/A
Title
|
|||
---|---|---|---|
Altium libraries for AAHS298B, LX4580, LX7710, LX7712, LX7714, LX7720, LX7730 | Download | ||
LX7730-DB Schematic and PCB files | Download | ||
LX7730-GDB (Granddaughter Board) schematic and PCB files | Download | ||
LX7730-DB Sensors Demo schematic and PCB Altium files | Download | ||
LX7730 and RTG4 Interface GUI User Guide (AC459) rev 1 | Download | ||
LX7730-RTG4 Mi-V Sensors Demo User Guide v1 | Download | ||
LX7730-SAMRH71F20 Sensors Demo User Guide v1 | Download |