Part Number: EVB-LAN7430

LAN7430 PCIE 3.1 AT 2.5GTS TO 10/100/1000 ETHERNET EVALUATION BOARD


  • Single-chip, PCIe 3.1 @ 2.5GT/s to 10/100/1000 Ethernet controller
  • PCIe Low Power Sub States LPSS L1.1 (snooze) & L1.2 (off)
  • IEEE 1588-2008 Programmable Time Compare output (Eg: 1PPS)
  • IEEE 1588-2008 Capture input
  • JTAG via integrated 1149.1 compliant TAP
  • Cable diagnostics
  • Accessible GPIO

Overview


EVB-LAN7430 is a fully featured single lane PCIe adapter that enables evaluation of LAN7430.

EVB-LAN7430 answers customer requests towards evaluation of basic networking through to 1588 PTP, JTAG test coverage and GPIO access.

RTOS developers can harness IOs for measuring latency of code paths, IPC developers can enjoy very fast integration within a Windows, Linux or QNX environment. 

Design files including schematics, Gerbers, Bill of Material and the Altium project are all available as a known working starting point to develop from.

Package Contents
  • EVB-LAN7430
System Requirements

Host with a standard PCIe edge connector of at least one lane

Documentation


Title
Document Id
EVB-LAN7430 Altium Design File Download bf58abca-3927-4d72-91cd-d55a49abc5bf
EVB-LAN7430 Evaluation Board User's Guide Download 3f6aff40-d68b-4a82-96e8-442e7a3c12bd
EVB-LAN7430 Board Gerber Files Download 75c3ce14-7845-46d0-a3ff-2eff2812a3c4
EVB-LAN7430 Schematic Download f4c1f30c-212d-4120-a450-61516cb118de
EVB-LAN7430 Board BOM Download 3d3d92aa-2c09-445e-8cf4-1eb02cab6fd0

Software


Title
Date
lan743x-windows-command-line-utility 01 Jul 2022 Link
lan743x-windows-onecore-device-drivers 01 Jul 2022 Link

Silicon Products

Product
Title
Product
Title
LAN7430 PCIe to Gigabit Ethernet Bridge LAN7430 PCIe to Gigabit Ethernet Bridge