dsPIC33CK64MC105 Curiosity Nano Evaluation Kit | Microchip Technology

Part Number: EV88G73A

dsPIC33CK64MC105 Curiosity Nano Evaluation Kit

  • Features the High Performance 100 MHz dsPIC33CK64MC105 DSC with 64KB of ECC Flash and 8KB of RAM in a 48-PIN TQFP package
  • One user LED (yellow)
  • One user pushbutton
  • On-board debugger
  • Board identification in MPLAB X IDE
  • Supports programming and debugging
  • One power/status LED (green)
  • One logic analyzer (DGI GPIO)
  • Virtual COM port (CDC)
  • USB powered board
  • Adjustable target voltage
  • MIC5353 LDO regulator controlled by the on-board debugger
  • 1.8-3.6v output voltage
  • 500 mA maximum output current (limited by ambient temperature and output voltage)

Overview


The dsPIC33CK64MC105 Curiosity Nano Evaluation Kit is a cost-effective hardware platform to evaluate the dsPIC33CK family of high-performance Digital Signal Controllers (DSCs). The board features the 100 MHz dsPIC33CK64MC105 DSC, which offers 64KB of ECC Flash, 8KB of RAM, a 12-bit/3.5 Msps ADC with 15 channels, 3 op amps, 1 analog comparator, a 12-bit DAC, 4x2 high-speed PWMs with 2 ns resolution and several Core Independent Peripherals (CIPs). The dsPIC33CK ‘MC1’ family is ideal for the design of automotive, motor control, sensor interfacing and control, high-performance, functional safety, and robust applications.

The development board provides easy access to all features of the dsPIC33CK64MC105 DSC for rapid prototyping of your custom design. It is supported by the MPLAB® X Integrated Development Environment (IDE) and by the MPLAB® Code Configurator (MCC) development framework.

The Curiosity Nano Evaluation Kit contains an On-Board Nano Debugger for programming and debugging and requires no external tools to program the dsPIC33CK64MC105 DSC device.

Expand Your Design:
This Curiosity Nano Evaluation Kit is compatible with the Curiosity Nano Base for Click Board (AC164162) which features three mikroBUS sockets. The Curiosity Nano Base for Click boards enables you to add functionality quickly and effortlessly to your project using the vast selection of Click boards available from MikroElektronika.

This Curiosity Nano Evaluation Kit is also compatible with the Curiosity Nano Touch Adapter (AC80T88A). The Curiosity Nano Touch Adapter bridges from the Curiosity Nano Evaluation Kit to the XPRO connected touch extension boards and enables you to explore touch application designs using the dsPIC33CK64MC105 DSC.

Documentation