We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV79Y91A

WBZ451HPE Curiosity Board

The WBZ451HPE Curiosity board features:

  • WBZ451HPE multi-protocol, MCU module with PCB antenna
  • mikroBUS™ socket and XPRO header
  • RGB LED connected to pulse width modulation (PWM)
  • Low-power analog voltage temperature sensor
  • One reset switch, one user configurable switch and one user LED
  • On-board programmer/debug circuit
  • 10-pin ARM serial wire debug (SWD) header for external programmer/debugger
  • External 32.768 kHz crystal
  • SST26VF064B, 64-Mbit external QSPI flash memory
  • USB or Li-Po battery powered
  • Li-Po battery management and charger 

Overview


This development kit is an all-in-one platform that you can use to evaluate the WBZ451H modules.

They are high-power, multi-protocol, 32-bit wireless MCUs with:

  • 64 MHz ARM® Cortex®-M4F core
  • Ultra-low power 2.4 GHz transceiver enabling Bluetooth® Low-Energy (LE) 5.2, Thread 1.3.0 and Zigbee® 3.0 connectivity
  • +20 dBm for longer range and robust connectivity
  • Footprint compatible with WBZ451xE modules

The WBZ451HPE Curiosity board is preconfigured with an out-of-the-box sensor application that demonstrates Bluetooth LE. Additional Bluetooth and Zigbee application examples are available in MPLAB® Harmony v3 and Discover.

The WBZ45HPE Curiosity board includes:

WBZ451HPE Curiosity Board supports a variety of Bluetooth, Zigbee, Thread and 802.15.4 applications including:

  • Industrial automation
  • Smart building or home
  • Automotive control

Getting Started: WBZ451HPE Curiosity Board User's Guide

Package Contents

This development kit includes:

  • 1 x WBZ45HPE Curiosity Board
  • 1 x Type-C Cable
System Requirements

MPLAB® X IDE v6.15 (or later)

Documentation


Title
Document Id
PIC32CX-BZ2 and WBZ45 Family Data Sheet PDF | HTML e393d94e-92a2-435f-b182-9d4308b19b19
WBZ451HPE Curiosity Board User's Guide PDF | HTML a7ad2791-b178-41e6-949b-52a1753680f0
WBZ451 to WBZ451H Application Migration Guide PDF | HTML 41350194-9627-4148-b640-315aa1522159
EV79Y91A Regulatory Approval Documentation Download 0e657788-7a03-478f-8750-410f4ae8ee7a
EV79Y91A EU REACH Download 5a17cb01-89e5-49b3-a69e-1beb79ec8306
EV79Y91A China RoHS Certification Download aaa9593a-89d8-4f2f-863a-953ae0bb1988
WBZ451H Curiosity Board Hardware Design Documentation Download 11808c2e-6c4d-4655-96a2-217fc0c1d83b

Silicon Products

Product
Title
Product
Title
WBZ451HUE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With High Transmit Power U.FL Antenna WBZ451HUE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With High Transmit Power U.FL Antenna
WBZ451HPE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With High Transmit Power PCB Antenna WBZ451HPE Global Regulatory Certified, RF-Ready Multi-Protocol MCU Module With High Transmit Power PCB Antenna
PIC32CX1012BZ25048 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 (125 °C) Qualification PIC32CX1012BZ25048 ARM® Cortex® M4F Multi-Protocol MCU SoC With AEC-Q100 Grade 1 (125 °C) Qualification