Part Number: EV64C55A

EVB-LAN9370


• Xplained Ultra RMII connector to interface with Ethernet MCU boards.
• 4x screw terminal connectors for 100BASE-T1 physical interface switch ports
• Single LED Indicators for speed/link/activity status

Overview


The EVB-LAN9370 board is a 100BASE-T1 Switch plug-in card for the SAMS70/E70/V70/V71 Xplained Ultra board. Together, the two boards enable the evaluation of the LAN9370 switch, including the low power SLEEP feature.

System Requirements

SAMS70/E70/V70/V71 Xplained Ultra board

Documentation


Title
Document Id
EVB-LAN9370 Evaluation Board User's Guide Download 0d73e587-3b15-4425-965c-2cae004d44ea
EVB-LAN9370 BOM Download 68b85b3a-92ee-447a-867f-58d5c63eb62a

Application Notes


Title
Date
Document Category
AN3744- LAN937x AUTOSAR Driver Application Note 15 Apr 2021 Link Application Notes

Software


Title
Date
LAN937x Driver and Library Files 04 Feb 2025 Link
FreeRTOS Binary Release LAN937x v5.32 Download 17 Aug 2022

Silicon Products

Product
Title
Product
Title
LAN9370 5-Port 100BASE-T1 Gigabit Ethernet Switch LAN9370 5-Port 100BASE-T1 Gigabit Ethernet Switch
LAN9371 6-Port 100BASE-T1 Gigabit Ethernet Switch LAN9371 6-Port 100BASE-T1 Gigabit Ethernet Switch
LAN9372 8-Port 100BASE-T1 Gigabit Ethernet Switch LAN9372 8-Port 100BASE-T1 Gigabit Ethernet Switch
LAN9373 8-Port 100BASE-T1 Gigabit Ethernet Switch LAN9373 8-Port 100BASE-T1 Gigabit Ethernet Switch
LAN9374 8-Port 100BASE-T1 Gigabit Ethernet Switch LAN9374 8-Port 100BASE-T1 Gigabit Ethernet Switch