The Microchip LAN9370/1/2/3/4 is a scalable, compact, 100BASE-T1 Ethernet Gigabit Switch family, based on the IEEE 802.3bw-2015 specification. The LAN9374 is an 8-Port Layer-2+ managed switch, incorporating six 100BASE-T1 PHYs and two MAC ports, configurable to RGMII/MII/RMII.
The LAN9374 is available in Grade 2 Automotive (-40°C to +105°C) temperature range and is AEC-Q100 qualified for automotive use cases such as gateways, Automated Driver-Assistance Systems (ADAS), Infotainment, Telematics and in-vehicle networking. The switch is also available in an industrial temperature version (-40°C to +85°C) and is ideal for non-automotive applications, such as industrial vehicles, automation, robotics and transportation.
The LAN9374 fully supports IEEE Audio Video Bridging (AVB) and key TSN (Time Sensitive Networking) standards, which provide high Quality of Service (QoS) for latency sensitive traffic streams over Ethernet, including:
• IEEE 802.1AS time synchronization
• IEEE 802.Qat Stream Reservation
• IEEE 802.Qav traffic shaping
• IEEE 802.1Qbv (TSN) time-aware scheduler
• IEEE 802.1Qci (TSN) ingress filtering and policing
Additionally, a robust assortment of EtherGREEN™ energy efficiency features are provided, including Open Alliance TC10 sleep/wakeup partial networking, non-TC10 link partner energy detect wake-up, and ultra-deep-sleep power.
Microchip's complimentary and confidential MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects. You can confidently submit your design materials in a secure and private setting, and our expert engineers will provide individualized feedback to enhance your design. MicroCHECK design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.