We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: WILCS02 M.2 Wi-Fi Module Card

WILCS02 M.2 Wi-Fi Module Card

  • WILCS02UE Wi-Fi® link controller module with U.FL antenna connector
  • Connects to host MPUs boards using M.2 Key E with two interfaces:
    • Secure Digital Input Output (SDIO)
    • Serial Peripheral Interface (SPI)
  • Host board-powered connector at 3.3 V (via M.2 connector)
  • Compact size: 22 x 30 x 2.1 mm 

Overview


The WILCS02 M.2 Wi-Fi Module Card makes it easy to connect to the cloud using a host MPU running Linux®. This M.2 card features the WILCS02UE, an IEEE® 802.11 b/g/n IoT link controller module.

The WILCS02 M.2 card offers:

  • Bluetooth® coexistence support with PTA

It supports a wide range of IoT applications:

  • Home and industrial automation
  • Remote equipment monitoring
  • Health and fitness monitoring

Getting Started: WILCS02 Application Developer's Guide

Package Contents

WILCS02 Wi-Fi Link Controller M.2 Card

Documentation


Title
Document Id
WILCS02 M.2 Wi-Fi® Module Card User's Guide PDF | HTML 676a1bd2-6968-4740-a353-9945e546cafb
WILCS02IC and WILCS02 Family Data Sheet PDF | HTML 5b090012-9cb2-4fec-94bf-dcc76e7247a8
WILCS02 Application Developer’s Guide Link b6e8804b-6aac-44d5-84e9-bea5294a8592
WILCS02 M.2 Module Card Hardware Design Documentation Download 46565c9a-5388-414c-83c4-ee22f761f5f7
EV59Y78A Regulatory Approval Documentation Download f3c83ece-b0d8-4e30-8960-0ebf3532b5dd

Silicon Products

Product
Title
Product
Title
WILCS02IC Wi-Fi Link Controller SoC with SDIO/SPI Interface and Secure Boot WILCS02IC Wi-Fi Link Controller SoC with SDIO/SPI Interface and Secure Boot
WILCS02PE Global Regulatory Certified, Wi-Fi Link Controller Module With SPI/SDIO Interface, Secure Boot and PCB Antenna WILCS02PE Global Regulatory Certified, Wi-Fi Link Controller Module With SPI/SDIO Interface, Secure Boot and PCB Antenna
WILCS02UE Global Regulatory Certified, Wi-Fi Link Controller Module With SPI/SDIO Interface, Secure Boot and U.FL Antenna WILCS02UE Global Regulatory Certified, Wi-Fi Link Controller Module With SPI/SDIO Interface, Secure Boot and U.FL Antenna

Additional Resources


For a complete solution, consider our SAM9X75 Early Access Curiosity Wireless Kit which includes:

  • SAM9X75 Curiosity Board (MPU)
  • RNBD451 Bluetooth Add-On board (to add Bluetooth)
  • WINCS02 M.2 Wi-Fi Module Card (to add Wi-Fi)