We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV54M59A

MTCH1060 Evaluation Kit


The MTCH1060 provides noise robust and water tolerant touch button implementation.

  • 6 touch buttons
  • Easy to use jumper-based configuration of
  • Sensitivity, response time, oversampling, Easy Tune, low power modes, driven shield configuration, ...
  • Supports touch tuning visualization via MPLAP Data Visualizer
  • Supports prototyping
  • USB powered - 5V and 3.3V rail selectable
  • LED status indication

Overview


The MTCH1060 Evaluation Kit enables a complete out of the box experience to explore the water tolerant and robust touch of the MTCH1060 and MTCH1030. The MTCH1060 is an (up to) six button touch turnkey device.

The MTCH1060 is GPIO controlled and configured for most fast integration. The MTCH1060 Evaluation kit is tested against IEC61000-4-6 conductive noise immunity - passing the highest test level 3 (10Vrms). Passing without false triggers, while the touch remains 100% functional under the influence of noise.

The MTCH1060 Evaluation Kit offers easy access to the three main touch parameters:

  • Sensitivity
  • Response time
  • Oversampling
as well as quick access to the enhanced features:
  • Easy Tune
  • Single Button Mode
  • Touch Tune visualization
The MTCH1060 Evaluation Kit allows you to connect up to six prototyped electrodes in your early design stages.
Package Contents
  • MTCH1060 Evaluation kit
System Requirements
  • USB port for power supply
  • USB Micro cable
  • MPLAB Data Visualizer for touch visualization during development

Documentation


Title
Document Id
MTCH1060 Evaluation Kit User's Guide PDF | HTML 2fabd172-3bab-4128-a29e-ea697a463b16
EV54M59A, MTCH1060 Evaluation Kit Design Documentation Download 8b4a0c1c-0f9f-474b-8074-a1a6c7cd1805
MTCH1060 DevKit (EV24Z38A) Environmental Declarations - RoHS, REACH Download 66cc1adf-d810-48f6-9f66-89d0d1e2a16b

Application Notes


Title
Date
Document Category
Capacitive Touch Sensor Design 24 Jul 2020 Link Application Notes

Software


Title
Date
MTCH1030, MTCH1060, EV54M59A MPLABDV Configuration Files Download 08 Oct 2024

Silicon Products

Product
Title
Product
Title
MTCH1060 Six buttons turnkey touch controller MTCH1060 Six buttons turnkey touch controller
MTCH1030 3 buttons touch controller MTCH1030 3 buttons touch controller
MTCH1010 Robust Touch on highest performance level - simple to use. MTCH1010 Robust Touch on highest performance level - simple to use.