We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV24Z38A

MTCH1010 DEVELOPMENT BOARD


  • MTCH1010
  • Sensitivity adjustment (jumper)
  • Response time adjustment (jumper)
  • Sensitivity (potentiometer)
  • Built in water tolerant touch button with driven shield
  • connectable external touch electrode and shield
  • USB powered - 5V and 3.3.V rail selectable
  • LED indicator

Overview


The MTCH1010 Evaluation Kit enables a complete out of the box experience to explore the water tolerant and robust touch of the MTCH1010. The MTCH1010 is a single button touch turnkey device fulfilling the demanding expectations in touch. The MTCH1010 is full GPIO controlled and configured for most fast integration. The MTCH1010 Evaluation kit is tested against IEC61000-4-6 conductive noise immunity - passing the highest test level 3 (10Vrms). Passing means no false triggers while the touch remains 100% functional under the influence of noise.

The MTCH1010 Evaluation Kit offers easy access to the three pain touch parameters:

  • Sensitivity
  • Response time
  • Oversampling
Package Contents
  • MTCH1010 Evaluation Kit

Documentation


Title
Document Id
MTCH1010 Evaluation Kit design documentation Download 0c33b80a-a273-4709-964c-744ed818c6a8
MTCH1010 Evaluation Kit User Guide Download e2b00c65-6c97-4cc3-806e-457964f3f27d
MTCH1010 DevKit (EV24Z38A) Environmental Declarations - RoHS, REACH Download 67ba0f78-a269-4d3e-8ae4-e823ed88a5b5
MTCH1010 Data Sheet Download a9c052a4-e9ca-417a-946a-75bb381770c8

Application Notes


Title
Date
Document Category
Capacitive Touch Sensor Design 24 Jul 2020 Link Application Notes

Silicon Products

Product
Title
Product
Title
MTCH1010 Robust Touch on highest performance level - simple to use. MTCH1010 Robust Touch on highest performance level - simple to use.
MTCH1030 3 buttons touch controller MTCH1030 3 buttons touch controller
MTCH1060 Six buttons turnkey touch controller MTCH1060 Six buttons turnkey touch controller