Part Number: EV44Z97A

EVB-LAN9662-Carrier


An IO breakout board with socket connection to Raspberry Pi® CM4.  Allowing for abstraction to LAN9662 as a PCIe peripheral, or operation with LAN9662 in standalone mode using its integrated processor.

This platform provides dual SFP cages where users can evaluate multiple connectivity technologies from fast ethernet to 2.5G. Using Copper, Optical or DAC links.

Overview


The EVB-LAN9662-Carrier is the carrier for EVB-LAN9662 CPU board.

 

Documentation


Title
Document Id
EVB-LAN9662-Carrier Reference Design Files Link a206006a-2936-44fd-804a-87103e97f5a7

Silicon Products

Product
Title
Product
Title
LAN9662 4-Port TSN Gigabit Ethernet Switch with End-Point LAN9662 4-Port TSN Gigabit Ethernet Switch with End-Point