A CPU board enabling LAN9662 together with SPI Flash, DDR memory, dual RJ45 network connections and console interface.
The EVB-LAN9662 is the evaluation board for the LAN9662 TSN Switch. Intended to be used with the EVB-LAN9662-Carrier board.
Carrier for EVB-LAN9662 CPU board
All Application Notes