Part Number: EV43F54A

ATA6847 QFN40-Evaluation Board

• Input operating voltage range: 4.9V to 32.5V

• Maximum of 10/27Ω of gate drive sink/source resistance for external N-Channel MOSFETs and programmable LS/HS slew rate control: 12.5%, 25%, 50%, 100%

• Drives up to a 35A RMS BLDC motor

• Two programmable gain/offset current sense amplifiers

• ON/OFF push button (RUN)

• Reset push button (RST)

• Spare user-programmable push button (µC/Wk)

• PWM signal LED indicators

• Fault signal LED indicator

• Wake-up push button

• PICkit™ debugger interface

• Speed control potentiometer

• Terminal block for 3.3V and 5V Hall-effect sensors

• UVLO, OVLO and DUVLO protections

• Programmable external MOSFET short circuit protection 125 mV to 1.75V

• Programmable PWM dead-time protection 100 ns to 6.3 µs (100 ns step)

• Thermal shutdown protection

• Programmable timing filters for current and voltages

• Complete “C” source code (provided on the Motor Driver Evaluation Board webpage).

Overview


The ATA6847 Evaluation Board is fully assembled and tested to evaluate and demonstrate the ATA6847 capabilities. The ATA6847T-5033H/NHX used with dsPIC33CK64MP205 provides the necessary drive signals to drive a 3-Phase BLDC motor.
The board is optimized for input voltages from 4.9V to 32.5V and the firmware pre programmed on the microcontroller is optimized to work with AC300022 - 24V 3-PHASE BRUSHLESS DC MOTOR in sensorless field oriented control.

Documentation


Title
Document Id
ATA6847 QFN40 BLDC Motor Driver Evaluation Board User Guide Download ff7e315b-1435-4c7a-91a7-7cb5c5257ba3
EV43F54A_GERBERS Download f9282e39-366b-4d43-9365-b8e6b9005cb3
EV43F54A_BOM Download 7a656d25-f6ec-40bd-8c1e-dfbb0291e2c7
EV43F54A_SCHEMATIC Download 5a5a386d-8961-4ef4-9989-6fa8050e1783
UK-DoC_EV43F54A Download d562dec3-a9bf-4005-8a8c-4f693bc6cedb
EU-DoC_EV43F54A Download 981f8c30-06ce-4637-9e08-7095da2edbf5
EU-REACH-Statement_EV43F54A Download e04248ce-0706-4143-b927-1969163abca9
China-RoHS-Declaration_EV43F54A Download c1bf98b9-555e-423a-8bca-ea3895d02add

Software


Title
Date
EV43F54A_FIRMWARE.hex Download 03 Feb 2025
EV43F54A_SMO_Lib Download 02 Feb 2025
ATA6847 Register Definitions Download 02 Feb 2025

Silicon Products

Product
Title
Product
Title
MCP2221 USB 2.0 to I2C/UART Protocol Converter with GPIO MCP2221 USB 2.0 to I2C/UART Protocol Converter with GPIO
dsPIC33CK64MP205 100MHz High-Performance DSC dsPIC33CK64MP205 100MHz High-Performance DSC
MCP16331 50V/1A, Non-Synchronous Buck Regulator MCP16331 50V/1A, Non-Synchronous Buck Regulator
ATA6847 3-Phase 42V Brushless DC (BLDC) Motor Gate Driver with Power Module, Sleep Mode ATA6847 3-Phase 42V Brushless DC (BLDC) Motor Gate Driver with Power Module, Sleep Mode