We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: EV38E94A

EVB-PCI11414


  • 164-pin Dual-row QFN (DQFN) RoHS compliant package
  • Four USB-IF Compliant Downstream USB host ports: - One Type-C USB 3.2 Gen 2 SuperSpeed+ downstream port - Three Type-A USB 2.0-only downstream ports
  • One downstream PCIe Gen 4 (1 lane * 8GT/s) port on a PCIe x4 slot connector
  • Four channels of RS-232/485
  • Two banks of programmable I/Os
  • Onboard I2C serial EEPROM for EVB system configuration and function customization
  • One optional I2C or SPI target configuration bus
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal
  • Single onboard +5 V, regulator
  • Single onboard +3.3 V, regulator
  • Single onboard +1.1 V, regulator
  • Regulator LED indicators for 5V, 3.3V, and 1.1V outputs

Overview


The EVB-PCI11414 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the PCI11414, a single-chip PCIe switch with an integrated USB 3.2 Gen 2 host controller and programmable I/O options (I2C/SPI/UART/GPIO), on a six-layer RoHS-compliant Printed Circuit Board (PCB). This kit allows the user to gain an understanding of the product and accelerate the integration of the EVB-PCI11414 Evaluation Kit into the user’s design.

The evaluation platform includes four USB-IF compliant downstream USB host ports: One (1) USB Type-C at USB 3.2 Gen 2 SuperSpeed+ port and three (3) USB Type-A at USB 2.0 High-Speed.

This evaluation platform also includes 1 downstream PCIe Gen 3 switch port (1 lane * 8 GT/s), and an on-board KSZ9131RNX Ethernet transceiver (10/100/1000 Mbps), implements 4 channels of RS-232/485 connectivity.

EVB-PCI11414 demonstrates its PCIe, USB Host, and I2C/SPI/UART/GPIO driver compatibility in Linux® and Microsoft® Windows® 10.

Documentation


Title
Document Id
EVB-PCI11414 Schematics Download 129bbada-d1f8-46fa-893e-4068c326babc
PCI11414 Linux® Quick Start Guide Download 10e9d332-5795-4c60-90c1-415f7c4687fc
EVB-PCI11414 Evaluation Kit User’s Guide Download 3759448a-740d-4610-a1fb-5e148f92269f

Silicon Products

Product
Title
Product
Title
PCI11414 PCIe Peripheral PCI11414 PCIe Peripheral