We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV27Y72A

EV27Y72A - 3-Lead Contact Socket Board

  • Socket for 3-Lead Contact Package (2.5mm x 6mm Package Size)
  • Jumper selectable SWI support
  • Support for Microchip SWI Interface
  • Support for SWI-PWM interface
  • Jumper Selectable Parasitic Power Option
  • LED Power Indicator

Overview


The EV27Y72A Socket Board is used to support appications where the 3-Lead Contact Package has been implemented.   The Socket board is mikroBUS compatible and supports CryptoAuthenticationTM products that support this package type.   

This includes the ATECC608B, ATSHA204A, ATECC508A and ATECC108A.  The socket  supports Microchip SWI interface as well as a second SWI-PWM interface for upcoming products currently in development.   The socket can be used to support products that have a dedicated power supply or those applications that are parsitically powered through the serial interface.   

The 3-Lead Contact Package is a unique package that  can be mounted directly to accessories where no PCB is desired.  Contact is made to the package through a contact connector or pogo-pin connection when the accessory is installed into the host unit. 

Package Contents
  •  EV27Y72A 3-Lead Contact Socket Board

Note: Sample devices must be ordered separately.

Documentation


Title
Document Id
EV27Y72A Design Documents Rev 2 Download d330ca67-c073-4577-88e2-59df5d9c901c
EV27Y72A Rev2 Gerbers Download a953ea81-844f-4538-95cb-0ab3ec47d3fe

Application Notes


Title
Date
Document Category
AN4041 - 3-lead CONTACT Package Usage 13 Jul 2021 Link Application Notes

Silicon Products

Product
Title
Product
Title
ATECC608B Network and accessories secure authentication ATECC608B Network and accessories secure authentication
ATSHA204A ATSHA204A
ATECC508A ATECC508A
ATECC108A ATECC108A
ECC204 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage ECC204 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage
SHA104 Symmetric MAC operations with advanced counter measure techniques to resist side channel attacks SHA104 Symmetric MAC operations with advanced counter measure techniques to resist side channel attacks
TA010 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage TA010 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage