ECC204 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Cost optimized Secure Authentication IC

ECC204

Status: In Production
EDSA sign and HMAC operations with Common Criteria JIL High secure key storage

Overview

  • Device Name:ECC204
  • Algorithm Type:ECC256 sign, SHA256 HMAC
  • Standby Typical (uA):0.13
  • Provisioning:Blank
  • Interface Type:I2C, SWI
  • Cryptographic Authentication Device with Secure Hardware-Based Key Storage
  • Hardware Support for the Asymmetric Sign
    • ECDSA: FIPS186-4 Elliptic Curve Digital Signature
    • NIST standard P-256 elliptic curve support
      Hardware Support for SHA-256 and HMAC
    • Internal Asymmetric Key Generation
      Internal High-Quality NIST SP 800-90A/B/C Random Number Generator (RNG)
      Joint Interpretation Laboratory (JIL) Score for Resistance to Attackers– level JIL High
    • Evaluated to the standard “Jil-Application-Of-Attack-Potential-To-Smartcards-V3.1”
    • Achieved through tamper-resistant countermeasures to resist environmental, non-invasive and invasive
    • Active shield to protect against invasive attacks
    • Internal memory encryption and scrambling
    • Low and high supply voltage tampers
    • Low and high temperature tampers
    • FIPS 140-3 Compliance Mode Configuration Option
    • Field-Programmable EEPROM
    • Single ECC private key
    • One device certificate and one CA signer certificate
    • Single symmetric secret key
    • 64-byte user memory
    • 40-Year Data Retention at +55℃
    • Monotonic Counter with the Maximum Count Value of 10,000
    • Unique 72-bit Serial Number
    • Two Interface Options Available
    • 125 kbps Pulse-Width Modulated (PWM) single-wire serial interface (SWI)
    • Parasitic power support for single-wire interface with External Capacitor
    • 400 kHz Fast mode I2C interface
      130 nA Nominal Sleep Current
      Extended Industrial Temperature of -40℃ to +105℃ Ambient Operating Range
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    ecc204
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase