Part Number: EV26C77A

ATSAMA5D2-ICP INDUSTRIAL CONNECTIVITY PLATFORM


  • Microchip ATSAMA5D27-CU (BGA289) Microprocessor
  • 2 x Winbond W632GU6MB 2Gb DDR3L SDRAM
  • Microchip SST26VF064B 64Mb QSPI Flash
  • 3 x Microchip 24AA025E48 EEPROM
  • Footprint for Microchip ATWILC3000-MR110CA WIFI / BLE Module (not mounted by default)
  • Microchip LAN9252I/ML EtherCAT
    • 2 x EtherCAT-P Female Connectors
  • Microchip LAN7850T-I/8JX USB HSIC to Gbit Ethernet Bridge
    • 1 x RJ45 Connector
  • Microchip KSZ8563RNXI 3-port Ethernet Switch
    • 2 x RJ45 Connectors
  • Microchip USB2534 4-port USB Hub
    • 2 x USB Type A 2-port Connectors for USB Host
    • 1 x USB Micro-A Connector for USB Device
  • 2 x Microchip MCP2542FDT CAN Transceivers
    • 1 x CAN Connector for CAN0 and CAN1
  • Microchip MCP16502 Power Management IC
  • Microchip PAC1934 Power Monitor IC
  • 1 x SD Card Connector
  • 3 x mikroBUS™ connectors
  • Support for ECC608, RS485
  • 1 x SuperCap for backup
  • Debug
    • On-board Debugger (J-link-OB/J-Link-CDC)
    • 1 x USB Micro-A Connector for Debug
    • 10-pin JTAG Connector
  • Push Buttons
    • 2 x User buttons
    • 1 x Reset button
    • 1 x Disable Boot button
    • 1 x Wake-up button
  • User RGB LED
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The SAMA5D2 Industrial Connectivity Platform is ideal for evaluating and prototyping with the high performance, ultra-low power SAMA5D27 Cortex-A5 based microprocessor (MPU) running up to 500MHz. The SAMA5D27 features powerful peripherals for connectivity and user interface applications, and offers advanced security functions.

The SAMA5D2-ICP is a hardware and software platform that demonstrates the rich wired and wireless connectivity solutions for Microchip SAMA5D2 Arm® Cortex®-A based microprocessors. It offers customers a starting point for their applications that include either EtherCAT, Ethernet 10/100 and 10/100/1000, CAN, Wi-Fi®, Bluetooth® or USB communications, or any combination of these. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™.
The kit is supported by mainline Linux distribution allowing you to easily get started with your development.
The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug.

Package Contents
  • ATSAMA5D2-ICP Board
  • USB-A to USB Micro-B cable

Documentation


Title
Document Id
USB2534 USB 2.0 Hi-Speed 4-Port Hub Controller Download 21a655fa-15e7-4666-bfba-c197bfeec6b2
SAMA5D2 Family Silicon Errata and Data Sheet Clarification Download fd226557-cf0b-4899-8edf-3cba78757111
SAMA5D2 Series Datasheet PDF | HTML 4278c7f9-4ec8-48e9-aca8-a4c599145e89
SAMA5D2-ICP User's Guide Download afc6d547-e9c9-4eac-afec-652cce17285e
SAMA5D2-ICP Board Design Files Download d0525c20-ffb4-41ed-9649-1c87aa3595d3
KSZ8563R Data Sheet Download b2ef53c2-0b15-4634-9ed2-ed33859f9d3b
LAN7850 - Hi-Speed USB 2.0 to 10/100/1000 Ethernet Controller with HSIC Download b6aed094-3c8e-48b8-98d4-3713e7df81ba
LAN9252 - 2/3-Port EtherCAT Slave Controller with Integrated Ethernet PHYs Download 2903ad29-bb1b-4ece-b840-e2b28b1c4b79
MCP16502 Download 254e9db0-1dc2-4d97-a3bb-ddd373374edd
USB2534 USB 2.0 Hi-Speed 4-Port Hub Controller Download 079950f5-c962-4884-8593-65e678d7e38e

Application Notes


Title
Date
Document Category
Linux Basics and Solutions for Microprocessors 14 Aug 2018 Link Application Notes