Part Number: EV09H35A

PIC32CX SG61 Curiosity Ultra Evaluation Board

  • PIC32CX1025SG61128 microcontroller
  • Arm® Cortex®-M4F Processor
  • USB interface, Host or Device
  • 64 Mbit Quad SPI Flash
  • AT24MAC402 Serial EEPROM with EUI-48™ MAC address
  • Ethernet 10/100 Mbps
  • Two CAN interfaces with on-board transceiver
  • Comprehensive I/O Connecter/Header
  • SD/SDIO card connector
  • RMII Interface with modular PHY Header
  • DAC Output Header
  • mikroBUS™ header connector
  • Two extension headers compatible with a wide range of Microchip extension boards
  • Arduino Uno header connectors
  • CoreSight 10 connector
  • 10-pin Cortex® Debug header (SWD)
  • CoreSight 20 connector
  • 20-pin Cortex Debug + ETM Connector (SWD and 4-bit Trace)
  •  Embedded debugger (PKoB4)
  • Programming and debugging
  • Virtual COM port (CDC)
  • Supported in MPLAB Harmony v3
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The Microchip® PIC32CX SG61 Curiosity Ultra evaluation kit is a hardware platform for evaluating the PIC32CX SG60/61 microcontrollers (MCUs).

Each evaluation kit is supported by the MPLAB® X Integrated Development Environment (IDE) and MPLAB Harmony v3 featuring application examples. The Curiosity Ultra evaluation kits include an on-board embedded debugger to program or debug the target microcontroller. This enables an easy start to a project and provides application examples that can be used in the design of a custom application.

The Curiosity Ultra evaluation kits provide easy access to the features of the microcontroller, and are integrated with Arduino Uno, mikroBUS™, and extension headers to interface with Microchip extension boards for a rapid prototyping and expanded functionality. 

Documentation


Title
Document Id
PIC32CX SG41/SG61 Curiosity Ultra User Guide Download 8386311e-70a7-4e48-86b2-a4692058d0f7
PIC32CX SG61 Curiosity Ultra Design Files Download 28ce466e-9d54-4a31-b0f0-adeb38cfa171
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
Getting Started Application with PIC32CX SG61 Curiosity Ultra Evaluation Board 10 Nov 2023 Link
BLE Fitness Tracker Application with PIC32CX SG61 Curiosity Ultra Evaluation Board Download 26 Nov 2024
Secure CAN Bootloader with PIC32CX SG61 Curiosity Ultra Evaluation Board Download 01 Mar 2024
Barcode Scanner Application using PIC32CX SG61 Curiosity Ultra Evaluation Board Download 22 Jan 2024
More application demos on PIC32CX SG61 Curiosity Ultra Evaluation Board and other Development Boards/Kits having the same part number (PIC32CX1025SG61128) 18 Jul 2024 Link