Part Number: EV90J04A

EVB-KSZ8091 Daughter Card


This board features a 22 pin header for connecting the board into Compatible PIC32 Starter kits. The Board has a KSZ8091 Ethernet Physical Layer Chip, Configured to use RMII. The features of the KSZ8091 Daughter Card includes:

  • RMI interface with MDC/MDIO management interface for register configuration
  • Fast Start-up and link.
  • Loop back modes for diagnostics

Overview


The EVB-KSZ8091 Daughter Card enables Ethernet Communication with a variety of Microchip Starter kits. This Board is designed specifically to be used with the PIC32 Ethernet Starter kit II or the PIC32 MZ Connectivity with Floating Point Unit (EF) Starter Kit. It can also be used with the other Microchip Development Hardware.

Documentation


Title
Document Id
KSZ8091 Daughter Board Information Sheet Download 84ce246d-df0a-4ca9-9485-28e965b4708b

Silicon Products

Product
Title
Product
Title
KSZ8091 10/100 Base-T/TX Ethernet Transceiver with Power Saving Features KSZ8091 10/100 Base-T/TX Ethernet Transceiver with Power Saving Features