We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV07R15A

EV07R15A SAMA5D29 Curiosity Development Board

  • SAMA5D29-CN Microprocessor
    • Cortex-A5 running up to 500MHz
    • 128KB SRAM
  • 24-bit RGB LCD Display Interface
  • 12-bit RGB camera
  • 10/100 Ethernet RMII Ethernet Slot
  • 2 I2SMCC
  • 2 CAN-FD via mikroBUS 
  • 3 High-Speed USB ports
  • One 16-bit, 4Gb LPDDR2
  • One 64 Mb QSPI NOR Flash
  • 1 SD card slot (full-size)
  • 2 HS USB ports (1x Type-A; 1x Type-C)
  • Bluetooth UART header
  • 40-pin Raspberry Pi GPIO expansion header
  • 2 mikroBUS™ connectors
  • USB powered

Overview


The SAMA5D29 Curiosity Board is intended for evaluating and prototyping with the SAMA5D2 series microprocessors and associated SIPs.  The SAMA5D2 series is a high-performance, low-power Arm Cortex-A5 CPU-based embedded microprocessor (MPU) running up to 500 MHz, with support for multiple memories such as DDR2, DDR3L, LPDDR2, LPDDR3, and QSPI and e.MMC Flash. The device integrates powerful peripherals for connectivity and user interface applications, and offers advanced security functions (Arm TrustZone® , tamper detection, secure data storage, secure boot, etc.), as well as high-performance crypto accelerators AES, SHA and TRNG.

The SAMA5D29 Curiosity Board features connectors and expansion headers for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™ and Raspberry Pi expansion header.   The kit is supported by mainline Linux distribution as well as bare metal software frameworks and RTOS allowing you to easily get started with your development.  

Package Contents
  • SAMA5D29 Curiosity Board
  • USB-A to USB Micro-AB cable

Documentation


Title
Document Id
Getting Started with the SAMA5D29-Curiosity Board (EV07R15A) PDF | HTML 9fc5c246-a41d-48cb-93e8-75b9df8eb4c1
SAMA5D29 Curiosity User's Guide Download 43a5c0e7-17c5-4811-9868-2234c8b393fa
SAMA5D29 Data Sheet PDF | HTML 8b79f1d9-3bfb-412b-84ba-871cc4e47a3a
SAMA5D29 Silicon Errata and Data Sheet Clarification PDF | HTML 59e13d78-9897-4162-a7f9-b80553dacf74
EV07R15A design and manufacturing files Download 3ffdb643-7fa4-4de6-a4e2-2b8f9a09dd56

Application Notes


Title
Date
Document Category
Linux Basics and Solutions for Microprocessors 14 Aug 2018 Link Application Notes
SAMA5D2 Linux® Secure Boot 05 Jul 2018 Link Application Notes

Software


Title
Date
Getting Started Linux OS Development 31 Jan 2024 Link
SAMA5D2 Series Boot Process 31 Jan 2024 Link
MPLAB Harmony v3 Application Examples (USB, Ethernet etc.) 31 Jan 2024 Link
Developer Help ( Training Modules) 06 Mar 2024 Link
CAN FD and LCD Integration Harmony Application Download 06 Mar 2024