Part Number: EV06X38A

PIC32CX SG41 Curiosity Ultra Evaluation Board

  • PIC32CX1025SG41128 microcontroller
  • ARM® Cortex®-M4 Processor
  • USB interface, Host or Device
  • 64 Mbit Quad SPI Flash
  • AT24MAC402 Serial EEPROM with EUI-48™ MAC address
  • Ethernet 10/100 Mbps
  • Two CAN interfaces with on-board transceiver
  • Comprehensive I/O Connecter/Header
  • SD/SDIO card connector
  • RMII Interface with modular PHY Header
  • DAC Output Header
  • mikroBUS™ header connector
  • Two extension headers compatible with a wide range of Microchip extension boards
  • Arduino Uno header connectors
  • CoreSight 10 connector
  • 10-pin Cortex® Debug header (SWD)
  • CoreSight 20 connector
  • 20-pin Cortex Debug + ETM Connector (SWD and 4-bit Trace)
  •  Embedded debugger (PKoB4)
  •   Programming and debugging
  • Virtual COM port (CDC)
  • Supported in MPLAB Harmony v3

Overview


The Microchip® PIC32CX SG41 Curiosity Ultra evaluation kit is a hardware platform  for evaluating the PIC32CX SG41 microcontrollers (MCUs). This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of applications as PIC32C and SAMD5x/E5x MCUs include:

Documentation


Title
Document Id
PIC32CX SG41/SG61 Curiosity Ultra User Guide Download 8386311e-70a7-4e48-86b2-a4692058d0f7
PIC32CX SG41 Curiosity Ultra Design Files Download 3af637c1-d51e-4c26-8afa-f8d6cb4b354c
Immutable Boot on PIC32CX SG41 MCU Download 09d5e244-7e0c-415e-b394-3efc1d8391c8
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
Getting Started Application with PIC32CX SG41 Curiosity Ultra Evaluation Board 10 Nov 2023 Link
More application demos on PIC32CX SG41 Curiosity Ultra Evaluation Board and other Development Boards/Kits having the same part number (PIC32CX1025SG41128) 18 Jul 2024 Link