We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EPC9137

EPC9137 1.5 KW 48V/12V BI-DIRECTIONAL POWER MODULE EVALUATION BOARD


  • High efficiency:
    • 95% @ 12 V/ x A output (buck)
    • 95% @ 48 V / x A output (boost)
  • Small size
  • Constant switching frequency: 250 kHz
  • Re-programmable – Average current mode control (default)
  • Fault protection:
    • Input undervoltage
    • Input overvoltage
    • Regulation error
    • Inductor overcurrent
    • Overtemperature protection

Overview


The EPC9137 evaluation power module is designed for 48V to/from 12V DC-DC applications. It features the EPC2206 eGaN FETs with AEC-Q101 qualification.

The EPC9137 evaluation board is compatible with EPC9528 controller module which includes the Microchip dsPIC33CK256MP503 16-bit digital controller. It is designed to work with various EPC evaluation boards and modules that require an external controller features include:

  • Total main connector I/Os: 21
    • Up to 4 PWM pairs
    • Up to 12 analog input channels
    • Up to 2 internal op-amps
  • On-board isolated USB
    • USB to UART (default)
    • USB to I2C (configurable)
  • Standard 5-pin programming port
    • Also reconfigurable as UART
  • External I2C connection
    • Also reconfigurable as one PWM pair

For more information on hardware related documentation, design files and purchasing information, please visit EPC’s product website: https://epc-co.com/epc/products/evaluation-boards/epc9137

Software


Title
Date
EPC9137 1.5 kW 48V/12V Bi-directional Power Module Firmware 17 Jul 2024 Link