Part Number: EPC-DC-DC

EPC's DC-DC Evaluation Boards


Overview


EPC is the leader in enhancement-mode gallium nitride (eGaN®) based power management. eGaN FETs and integrated circuits provide performance many times greater than the best silicon power MOSFETs in applications such as DC-DC converters, remote sensing technology (lidar), motor drives for eMobility, robotics, and drones, and low-cost satellites.

eGaN® FETs and integrated circuits provide the fast switching, small size and low cost that can meet the stringent power density requirements of these leading-edge applications with low component count and solution cost.