SAM9X75 Microprocessor
EA14J50A Board Features
The EA14J50A was intended as an Early Access development kit to provide early access for evaluation and prototyping with Microchip's SAM9X75 microprocessor (MPU). This board has been replaced by the EV31H43A SAM9X75 Curiosity LAN Kit which is currently available.
The SAM9X75 MPU is a high-performance cost-optimized ARM926EJ-S CPU-based embedded MPU running up to 800MHz. The board allows evaluation of powerful peripherals for connectivity and user interface applications, including MIPI-DSI and LVDS w/ 2D graphics, MIPI-CSI-2 camera, Gigabit Ethernet w/ TSN and CAN-FD. The MPUs offer advanced security functions, like tamper detection, secure boot, secure key stoarge, TRNG, PUF as well as higher-performance crypto accelerators for AES and SHA. The SAM9X75 series is supported by Microchip MPLAB-X development tools, Harmony V3, Linux distributions and the Ensemble Graphics Toolkit (EGT).
The SAM9X75 is well-suited for industrial and medical applications with or w/o graphical displays up to 1024 x 768, as well as home automation and security system gateways including access control with biometrics.
To view preliminary documentation or to get started visit our Github here: https://github.com/MicrochipTech/EA14J50A