ATWINC1500-XPRO | Microchip Technology

Part Number: ATWINC1500-XPRO

ATWINC1500-XPRO


  • ATWINC1500 module mounted on ATWINC1500 Xplained Pro Extension board
  • Connects to standard Xplained Pro headers on Xplained Pro MCU board
  • ATECC508 CryptoAuthentication device connected to host MCU
  • Supported with application examples through Atmel gallery

Overview


The ATWINC1500-XPRO is an extension board to the Xplained Pro evaluation platform. The ATWINC1500-XPRO extension board allows you to evaluate the ATWINC1500 low cost, low power 802.11 b/g/n Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a custom design.

Package Contents
  • ATWINC1500 Xplained Pro Extension board

Documentation


Application Notes