We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATWINC1500-XSTK

ATWINC1500-XSTK


  • ATWINC1500 module mounted on ATWINC1500 Xplained Pro Extension
  • ATSAMD21-XPRO host MCU board for driving the ATWINC1500 Xplained Pro Extension
  • I/O1 Xplained Pro for sensor and SD-card input to host MCU
  • Embedded debugger (EDBG) for programming SAMD21 host MCU
  • Virtual COM-port interface to host MCU via UART
  • Wired firmware updates for ATWINC1500 module via virtual COM-port interface
  • Data Gateway Interface (DGI) to host MCU via SPI and TWI
  • ATECC108 CryptoAuthentication device connected to host MCU
  • Two extension headers
  • Three possible power sources
  • External power
  • Target USB
  • 32KHz crystal
  • 16MHz crystal
  • Supported with application examples through Atmel gallery

Overview


The ATWINC1500-XSTK Xplained Pro starter kit is a hardware platform for evaluating the ATWINC1500 low cost, low power 802.11 b/g/n Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500 and explains how to integrate the device in a custom design. The Xplained Pro series of evaluation kits include an on-board Embedded Debugger, and no external tools are necessary to program or debug the SAMD21 host MCU that drives the ATWINC1500. The Xplained Pro extension kits offer additional peripherals to extend the features of the board and ease the development of custom designs.

Package Contents
  • SAMD21 Xplained Pro
  • WINC1500 Xplained Pro Extension board
  • I/O1 Xplained Pro Extension board
  • Two USB Type A to Micro B Cables (1.5m)

Documentation


Title
Document Id
ATWINC1500 Xplained Pro Download 7362e935-472c-4ed6-abe2-6a13c249c75c
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44

Application Notes


Title
Date
Document Category
Application Note 21 Nov 2017 Link Application Notes