Routingcard for 64-pin SAM L21 series in TQFP and QFN socket
Routingcard for 64-pin SAM L21 series in TQFP and QFN socket For an overview of card combinations and supported devices see Device Support Table
Routing card PCB assembly
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs. Programs all AVR devices.
STK600 socket card for 64-pins QFN 0.5 mm pitch devices. Supplements the STK600 Starter Kit.
A generic STK600 socket card for devices in the TQFP48 package supplements the STK6000 Starter Kit. The card features a 0.5-pitch, 10x10 body size.
All Application Notes