Part Number: ATSTK600-SC14

STK600-TQFP64-2


A generic STK600 socket card for devices in the TQFP48 package supplements the STK6000 Starter Kit. The card features a 0.5-pitch, 10x10 body size.

Overview


A generic STK600 socket card for devices in the TQFP48 package supplements the STK6000 Starter Kit. The card features a 0.5-pitch, 10x10 body size.

For an overview of card combinations and supported devices see Device Support Table

Package Contents

Socket card PCB assembly

Documentation


Title
Document Id
STK600-TQFP64-2 Download 1516eae1-d480-464a-9110-9f006e002d8d

Application Notes


Title
Date
Document Category
AVR600: STK600 Expansion, Routing and Socket 10 Dec 2016 Link Application Notes