Part Number: ATSAMV71-XULT

SAM V71 XPLAINED ULTRA EVALUATION KIT


  • ATSAMV71Q21 microcontroller
  • ARM® Cortex®-M7 based microcontrollers
  • One mechanical reset button
  • One power switch button
  • Two mechanical user pushbuttons
  • Two yellow user LEDs
  • Supercap backup
  • 12.0 MHz crystal
  • 32.768 kHz crystal
  • 2 MB QSPI Flash
  • IEEE 802.3az 10Base-T/100Base-TX with KSZ8061 Ethernet PHY via RMII
  • AT24MAC402 256KByte EEPROM with EUI-48 address
  • Stereo audio codec - External PLL for precise clock generation. Microphone jack. Headphone jack.
  • ATA6561 CAN Transceiver
  • Camera interface connector
  • MediaLB connector
  • Two Xplained Pro extension headers
  • One Xplained Pro LCD header
  • Coresight 20 connector for 4-bit ETM
  • Arduino due compatible shield connectors
  • External debugger connector
  • USB interface, device and host mode
  • Embedded Debugger
    • Auto-ID for board identification in Atmel Studio
    • One yellow status LED
    • One green board power LED
    • Symbolic debug of complex data types including scope information
    • Programming and debugging
    • Data Gateway Interface: SPI, I2C, 4 GPIOs
    • Virtual COM port (CDC)
  • External power input (5-14V)
  • USB powered
  • J600 (SD Socket Connector) and U801 (Programmable PLL) is Not Populated
  • U604 (SPI Flash) Manufacturer Part Number (MPN) changed to Auto Qualified MPN for Rev. 16 only

NOTE: The SDRAM usage on the SAM E70/S70/V70/V71 MCUs is not suggested in new designs as the SDRAM controller is not functional. The SDRAM support has been removed from all versions of SAM E70/S70/V70/V71 devices. Microchip does not guarantee the functionality of the SDRAM controller, and the SDRAM controller might cause issues with the functionality of the parts.

Overview


The SAM V71 Xplained Ultra evaluation kit is ideal for evaluating and prototyping with the SAM V71, SAM V70, SAM S70 and SAM E70 ARM® Cortex®-M7 based microcontrollers. Xplained Pro Extension kits compatible with SAM V71 Xplained Ultra can be purchased individually. This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support similar set of applications as SAME/V/S7x and PIC32CZ CA MCUs include:

Documentation


Title
Document Id
SAM V71 Xplained Ultra Design Documentation Download 5f3af190-3ccd-40d7-afd3-d33aa48aa524
How to Create Non-Cacheable Memory Region on Cortex-M7 (SAM S70/ E70/ V70/ V71) MCUs Using MPLAB Harmony v3 Download 95448383-4f18-4eae-ab42-fa8727930483
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Download 6fe92746-332d-4689-bcbe-e4bc6bff1679
How to Use the TCM on A Cortex-M7 Based MCU with the XC32 Compiler Download 9972c00f-713a-46ab-aab2-a95170a7f908
Atmel SAM V71 Xplained Ultra User Guide Download 5780c6a7-31a9-4ea8-9b4e-1aecda6f71fe
Atmel Embedded Debugger User Guide Download 1e53051d-6edd-489d-8216-5c9046d80c44
SAM V71 Xplained Ultra Design Documentation Download df577493-934b-430c-b765-a8fc84a63bd5
External Memory on SAM E70/S70/V70/V71 MCUs PDF | HTML 212d3b5f-d1d1-4762-82b1-57e193077c60
SAM V71 Xplained Ultra, SAM E70 Xplained Ultra, and SAM E70 Xplained Boards Product Change Notification Download 182ae827-688c-4f60-91fa-1d62d66b2479
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15
Adding DMA Support for Peripherals on PIC32CZ CA and SAM E70/S70/V7x MCUs using MPLAB® Harmony v3 and MCC PDF | HTML ba5346a0-fa34-495f-9b33-d187c341e92e