We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMD20-QTRDEMO

SAM D20 QTOUCH ROBUSTNESS EVALUATION KIT


  • IEC 61000-4-6 10V Conducted Immunity tolerant QTouch Safety Library
  • Ships with IEC/UL 60730 Class B certified QTouch Safety Library firmware
  • Advanced noise and moisture countermeasures adjustable for any environmental conditions
  • FMEA support
  • Fast response time

Overview


The SAM D20 QTouch Robustness Evaluation kit demonstrates the high capacitive touch performance of the Peripheral Touch Controller (PTC) while achieving best-in-class conducted immunity and moisture tolerance required in home appliance and industrial applications.

The demo is part of the QTouch Safety Platform, key features of the QTouch Safety Platform are:

  • IEC 61000-4-6 10V Conducted Immunity tolerant QTouch Safety Library
  • Ships with IEC/UL 60730 Class B certified QTouch Safety Library firmware
  • Advanced noise and moisture countermeasures adjustable for any environmental conditions
  • FMEA support
  • Fast response time

The demo is supported by QTouch Composer 5.4, available for download free of charge at the Gallery, https://gallery.microchip.com/policies/studio.

Whats in the box

  • SAM D20 QTouch Robustness Demo kit
  • USB TypeA/MicroB cable 1.5m

Documentation


Title
Document Id
Atmel QTouch General Library Peripheral Touch Controller User Guide Download 956d3c30-3eb3-49c3-bd86-54c5eea2577b
Atmel AT08578: SAM D20 QTouch Robustness Demo User Guide Download 3b7784e8-1a7c-4bec-8025-69eae134c5f2
Atmel SAM D QTouch Safety Library Peripheral Touch Controller User Guide Download 00537dd6-9f46-4fd7-97c9-dfb4af144a90

Application Notes


Title
Date
Document Category
AT09363: PTC Robustness Design Guide 10 Dec 2016 Link Application Notes