Part Number: Atmel QTouch Composer

ATMEL QTOUCH COMPOSER


  • Project builder - helps set up your touch project
  • Validation wizard for easy and intuitive system performance testing
  • Power analyzer monitors power consumption of the microcontroller in real time
  • The real-time data graph and trace graph records data generated during debugging, storing it for later playback

Overview


QTouch Composera complete set of tools for developing and tuning capacitive buttons, sliders and wheels designsis now fully integrated into Studio 7. It provides the most advanced, integrated environment for development of touch touch-enabled AVR or SMART ARM® processor-based applications.

QTouch Composer is available through the extension gallery in Studio 7.

Package Contents

N/A

Application Notes


Title
Date
Document Category
AVR2068: RF4CE-HID QTouch Analyzer Target for AVR477 10 Dec 2016 Link Application Notes
AVR3005: Low Power QTouch Design 10 Dec 2016 Link Application Notes