This item is discontinued and there is no replacement product.
This device board for ATTiny861 AVR microcontroller drives brushless DC, brushed DC and stepper motors when connected to the power stage board ATAVRMC300 ( purchased separately). The ATTiny861 is designed for advanced motor-control applications. A bundled version that includes an ATAVRMC300, BLDC motor and cables is also available (ATAVRMC321).
N/A
Title
|
|||
---|---|---|---|
ATAVRMC301 Bill of Material & Schematics | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
AVR430: ATAVRMC300 Hardware User Guide | 10 Dec 2016 | Link | Application Notes |
AVR469: ATAVRMC301 Hardware User Guide | 10 Dec 2016 | Link | Application Notes |
AVR498: Sensorless control of BLDC Motors using ATtiny861 | 10 Dec 2016 | Link | Application Notes |
AVR496: Brushless DC Motor Control using ATtiny861 | 10 Dec 2016 | Link | Application Notes |
AVR928: Scalar sensorless methods to drive BLDC motors | 10 Dec 2016 | Link | Application Notes |
AVR601: Modular Evaluation Kits for Motor Control Applications | 10 Dec 2016 | Link | Application Notes |