We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATAVRMC300

ATAVRMC300


  • Flexible platform for motor control application development

Overview


This item is discontinued and there is no replacement product.

The general-purpose power stage board drives brushless DC, brushed DC and stepper motors. Designed as a flexible platform for developing motor control applications, it works with ATAVRMC3xx processor boards. Bundle versions with both ATAVRMC300 power stage and processor boards are also available (see ATAVRMC320).

Documentation


Title
Document Id
Atmel AVR32919: UC3C Evaluation Kit - The Atmel AT32UC3C-EK is an evaluation kit and development system for the Atmel AVR AT32UC3C0512C microcontroller. Download 45015437-aed0-4f2b-817e-cd356b384301
ATAVRMC300 Bill of Material & Schematics Download b0b75513-d682-4134-8f4f-81fff3d0ecd4