We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AT88CKSCKTSOIC-XPRO

CRYPTOAUTHENTICATION™ SOIC SOCKET BOARD


  • 1 - 8-Pin SOIC Socket for 8-Pin SOIC Crypto Authentication Devices
  • 1 - 8-Bit Selection switch for selection of Single Wire, I2C or SPI Mode interfaces
  • Observation Header Port for monitoring signals
  • Parasitic Power Mode Support
  • GPIO and Intrusion Detection Support for ECC Products.
  • On board LED indicating when Power is connected.

Overview


The AT88CKSCKTSOIC-XPRO is a Microchip XPRO extension kit for Microchip CryptoAuthentication™ devices in an 8-pin SOIC Package. The board attaches to any Microchip Micro-controller board that supports the XPRO interface.  The boards operate with the following Microchip Devices

  • ATECC108A/508A/608A/608B - Ecliptic Curve Security devices with I2C or Single Wire Interface
  • ECC204 - Ecliptic Curve Security device with I2C or Single Wire Interface
  • TA010 - Automotive Grade Ecliptic Curve Security device with I2C or Single Wire Interface
  • ATSHA204A - Symmetric Security Device with I2C or Single Wire Interface
  • SHA104 - Symmetric Security Device with I2C or Single Wire Interface for client side applications
  • SHA105 - Symmetric Security Device with I2C Interface for host side applications
  • ATAES132A - Secure Memory device with I2C or SPI interfaces

The boards can be used as a learning tool, development tool or for configuring and provisioning devices in limited quantities.
For more information on Microchip Crypto Authentication products please go to the Crypto Authentication Overview.
Latest Kit revision Information:

  • Top Level: A09-2646/6
  • PCBA Assembly: A09-2647/5
  • PCB Board: A08-2550/4

 

Package Contents
  • 1- AT88CKSCKTSOIC-XPRO Socket Board (A09-2648)
  • 3-Samples ATSHA204A Devices (A09-2660)
  • 3-Samples ATECC608B Devices (A09-3388)
  • 3-Samples ATECC608B-TNGTLS (A09-3443)
  • 3-Samples ATECC608B-TFLXTLS (A09-3444)

Documentation


Title
Document Id
AT88CKSCKTSOIC-XPRO-Design-Documentation Download 7056efe3-64cf-4822-b168-405159343be7
AT88CKSCKTSOIC-XPRO-GerberFiles Download 4a650419-2c35-460c-8064-5e9d67bbdce6
ATSHA204A, ATAES132A, ATECC108A, and ATECC508A CryptoAuthentication Family of H Download 61a3275e-ffbd-4231-a4f8-650467f13112

Application Notes


Title
Date
Document Category
CryptoAuthentication Encrypted Reads and Writes 10 Dec 2016 Link Application Notes
CryptoAuthLib: Driver Support for CryptoAuthentication Devices 10 Dec 2016 Link Application Notes

Software


Title
Date
CryptoAuthLib 01 Jan 1970 Link
CryptoAuthentication ATAES132A Development Library Download 02 Jan 2017

Silicon Products

Product
Title
Product
Title
ATECC608B Network and accessories secure authentication ATECC608B Network and accessories secure authentication
ATECC608B-TNGTLS Pre-provisioned secure element for TLS system ATECC608B-TNGTLS Pre-provisioned secure element for TLS system
ATECC608B-TFLXTLS Pre-provisioned secure element for TLS system ATECC608B-TFLXTLS Pre-provisioned secure element for TLS system
ECC204 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage ECC204 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage
TA010 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage TA010 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage
ATSHA204A ATSHA204A
SHA104 Symmetric MAC operations with advanced counter measure techniques to resist side channel attacks SHA104 Symmetric MAC operations with advanced counter measure techniques to resist side channel attacks
SHA105 Symmetric MAC host operations with advanced counter measure techniques to resist side channel attacks SHA105 Symmetric MAC host operations with advanced counter measure techniques to resist side channel attacks
ATAES132A ATAES132A